350W Slow Drain Modulation Power Converter

(ACTIVE) PMP5726

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

The PMP5726 is 350W High Speed Full Bridge Phase Shift ZVT – Galvanic Isolated Full Bridge Synchronous Rectification DC/DC reference design. It is built for telecom applications to supply a RF Power Amplifier stage. The design is utilizing UCC28950 voltage mode forward and average current limitation backward converter (two quadrant converter). It is capable to modulate output voltage from 20V to 32V within 200us (at maximum 200uF of capacitive load) – so called: slow drain modulation. The converter has full load steps capability as well. It is a very small design for high sophisticated telecom applications. The system can be used also for every other two quadrant applications. Input voltage range: 36VDC-60VDC; Output voltage: 20VDC…32VDC (adjustable); Output current: 11.5A (18Apeak)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Parametrics
 PMP5726.1
(Output Voltage 1)
Vin (Min) (V)36
Vin (Max) (V)60
Vout (Nom) (V)20
Iout (Max) (A)11.5
Output Power (W)230
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyFull Bridge- Phase Shifted

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC27200  120V Boot, 3-A Peak, High Frequency, High-Side/Low-Side Driver   MOSFET and IGBT Gate Drivers  Sample & Buy View Design Kits & Evaluation Modules
UCC28950  Green Phase-Shifted Full-Bridge Controller with Synchronous Rectification  Offline and Isolated DC/DC Controllers and Converters  Sample & Buy View Design Kits & Evaluation Modules
UCC37324  Dual 4 A Peak High Speed Low-Side Power MOSFET Drivers  MOSFET and IGBT Gate Drivers  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 777 14 Nov 2011 83
Design files (2)
Title Abstract Type Size (KB) Date Views
PDF 34 14 Nov 2011 89
PDF 315 14 Nov 2011 159


Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki