Isolated Flyback with synchronous bucks and boost (5V @ 1A)
(ACTIVE) PMP5807.1
View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.
Description
PMP5807 is an isolated flyback converter with a single 5VDC isolated output plus POL converters. It accepts inputs of PoE, 12VDC, 12VAC, or 24VAC. The flyback controller is the TPS23753A, which is combined POE PD switch and PWM controller.

Cart