Sync Buck (1.0V@20A)

(ACTIVE) PMP5879

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Parametrics
 PMP5879.1
(Output Voltage 1)
Vin (Min) (V)4.5
Vin (Max) (V)5.5
Vout (Nom) (V)1
Iout (Max) (A)12
Output Power (W)12
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCD9244  Digital PWM System Controller  Digital Power Control Solutions  Sample & Buy Not Available
UCD9244-EP  Digital PWM System Controller with 4-bit, 6-bit, or 8-bit VID Support  Power Management Products  Sample & Buy Not Available

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 132 22 Dec 2010 23
Design files (3)
Title Abstract Type Size (KB) Date Views
ZIP 333 22 Dec 2010 24
PDF 24 22 Dec 2010 21
PDF 441 22 Dec 2010 30

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs