48V Input 3.3V/30A with Output Pre-bias

(ACTIVE) PMP5997

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

This reference design generates a 3.3V/100W output from a standard 48V telecom input and allows for a pre-biased output. The UCC2897A controls operation of the active clamp power stage. The drive signal for the synchronous rectifiers is sent to the secondary side through an ISO7220 digital isolator. This drive signal is blanked out during startup to allow for a pre-biased output. This design achieves efficiencies over 92% and is built on a standard ¼ brick footprint.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP5997.1
(Output Voltage 1)
Vin (Min) (V)36
Vin (Max) (V)72
Vout (Nom) (V)3.3
Iout (Max) (A)30
Output Power (W)99
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyForward- Active Clamp
Forward- Synchronous

TI Devices (5)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
ISO7220M  Dual Channel, 2/0, 150Mbps Digital Isolator  Isolation  Sample & Buy View Design Kits & Evaluation Modules
TL331  High Voltage Single Differential Comparator  Amplifiers  Sample & Buy Not Available
TL331-EP  Enhanced Product Single Differential Comparator  Amplifiers  Sample & Buy Not Available
TPS28225  8-Pin High Frequency 4-Amp Sink Synchronous MOSFET Driver  Gate drivers  Sample & Buy Not Available
UCC2897A  Advanced Current-Mode Active Clamp PWM Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
ISO7220M Download Download
TL331 Download Download
TL331-EP Download
TPS28225 Download Download
Download Download
UCC2897A Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date
PDF 2860 16 Aug 2011
Design files (2)
Title Abstract Type Size (KB) Date
PDF 64 04 Aug 2011
PDF 131 04 Aug 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs