Using UCC25710 to design cost effective LED Power PMP6252 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

PMP6252 is a reference design for 90W LCD TV power by using the UCC28051 to construct PFC, UCC25710 to construct LED driver LLC converter, UCC25600 to construct 5V and 12V converter and UCC28610 to construct standby flyback converter. This driver provides 4 outputs including LED driver, 12.7V 3A, 5V 3A and 5V standby 2A; and has the capability to operate at 90~264Vac.The LED driver is designed using multi-transformer topology by UCC25710 which can improve efficiency, has protection function and decrease component count. A thorough analysis of PFC, LLC, cascade QR flyback operation and performance along with design optimization guidelines are presented. Experimental results obtained on every general condition load are provided.


  




TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC25600  8-pin high-performance resonant mode LLC controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC25710  LED TV Backlight Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC28051  PFC Controller for low to medium power applications requiring compliance with IEC 61000-3-2  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
UCC28610  12-65W Green-mode Flyback Power Supply Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC25600 Download Download
UCC25710 Download Download
UCC28051 Download Download
Download Download
UCC28610 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents
User guides (3)
Title Type Size (KB) Date
PDF 3398 12 Dec 2014
PDF 142 12 Dec 2014
PDF 125 16 Aug 2011
Design files (3)
Title Type Size (KB) Date
PDF 23 16 Aug 2011
ZIP 287 16 Aug 2011
PDF 88 16 Aug 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles