Universal AC Input Audio Supply 24V/30Wavg (70Wpk) (3.3V @ 100mA) PMP6588 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design provides a compact power solution for 70W (peak) audio systems. This supply accepts a universal AC input, and uses a UCC28610 quasi-resonant flyback controller to generate an isolated 24V. Auxiliary 5V/1.5A and 3.3V/0.1A outputs are also provided. This design is capable of providing power to sustained loads of 30W and peak power loads of 70W with efficiencies up to 85%.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP6588.1
(Output Voltage 1)
PMP6588.2
(Output Voltage 2)
PMP6588.3
(Output Voltage 3)
Vin (Min) (V)8584.9
Vin (Max) (V)265155.1
Vout (Nom) (V)2453.3
Iout (Max) (A)1.251.5.1
Output Power (W)307.5.33
Isolated/Non-IsolatedIsolatedNon-IsolatedNon-Isolated
Input TypeACDCDC
TopologyFlyback- Quasi Resonant
Flyback- DCM
Buck- SynchronousLinear Regulator

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS797  Ultralow IQ, 50mA LDO Linear Regulators with Power Good Output  Power management  Sample & Buy View Design Kits & Evaluation Modules
UCC28610  12-65W Green-mode Flyback Power Supply Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS797 Download Download
UCC28610 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2269 16 Aug 2011
Design files (2)
Title Type Size (KB) Date
PDF 65 05 Aug 2011
PDF 91 05 Aug 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles