Two Phase 50W Synchronous Buck PMP6685 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP6685 is 50W (1V at 50A) DC/DC reference design built to supply a digital analyzer chips utilizing TPS40322 two-phase Synchronous Buck converter. Very small design for cost optimized solutions.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP6685.1
(Output Voltage 1)
Vin (Min) (V)3.3
Vin (Max) (V)3.6
Vout (Nom) (V)1
Iout (Max) (A)50
Output Power (W)50
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS40322  Dual Output or Two-phase Synchronous Buck Controller  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules
TPS61093  Low Input, 20V/1.1A Step-Up DC/DC Converter with Integrated Power Diode and Input/Output Isolation  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS40322 Download Download
TPS61093 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1121 19 Oct 2011
Design files (2)
Title Type Size (KB) Date
PDF 28 19 Oct 2011
PDF 104 19 Oct 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles