LED driver 3.2V@0.5A

(ACTIVE) PMP6692

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

This synchronous LED driver regulates the current to 0.5A in a single LED. The circuit is optimized to operate at 12V input and delivers an efficiency of 90%. Targeted application is landscape lighting and solar.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP6692.1
(Output Voltage 1)
Vin (Min) (V)9
Vin (Max) (V)18
Vout (Nom) (V)3.2
Iout (Max) (A).5
Output Power (W)1.6
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD16411Q3  N-Channel NexFET™ Power MOSFET  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
OPA376  Precision, Low Noise, Low Iq Operational Amplifier  Operational amplifiers (op amps)  Sample & Buy View Design Kits & Evaluation Modules
TPS40195  4.5V to 20V Input, 20A Synchronous Buck Controller with Power Good  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD16411Q3 VSON-CLIP (DQG)| 8 Download Download
OPA376 Download Download
Download Download
Download Download
TPS40195 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date
PDF 772 16 Aug 2011
Design files (2)
Title Abstract Type Size (KB) Date
PDF 61 05 Aug 2011
PDF 28 05 Aug 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs