Xilinx Kintex 7 Low Cost reference design (1V@6A)
(ACTIVE) PMP6776.1
View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.
Description
PMP6776 is a low-cost non-isolated synchronous buck power supply. This design uses TPS56121 and TPS54620 Synchronous Buck Converters and TPS54425 and TPS54225 Step-Down Switchers to generate 7 outputs. Features include input voltage range 10.8V to 13.2V and outputs 1V at 6A, 1.5V at 4A, 1.8V at 6A, 2V at 2A, 2.5V at 8A, 3.3V at 8A, 1.2V at 4A.

Cart