85VAC-265VAC Input, 15V/1A Output, Green-mode Flyback With BJT PMP6788 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP6788 reference design uses the UCC28610 green-mode flyback controller to drive a low-cost, high-voltage BJT as the main switch. The maximum load efficiency is over 80%, while the no load power consumption remains below 1/4W.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP6788.1
(Output Voltage 1)
Vin (Min) (V)85
Vin (Max) (V)265
Vout (Nom) (V)15
Iout (Max) (A)1
Output Power (W)15
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- Quasi Resonant
Flyback- DCM

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28610  12-65W Green-mode Flyback Power Supply Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28610 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1868 28 Oct 2011
Design files (4)
Title Type Size (KB) Date
ZIP 180 01 Feb 2012
PDF 70 01 Feb 2012
PDF 29 28 Oct 2011
PDF 64 28 Oct 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles