18Vdc-30Vdc Input, 20V @ 4.5A Output, 94% Efficient Active Clamp Forward PMP6797 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP6797 reference design provides an isolated 20V at 4.5A from an 18V-30V input with greater than 94% efficiency. This design uses the UCC2897A active clamp controller with self-driven synchronous rectifiers.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP6797.1
(Output Voltage 1)
Vin (Min) (V)18
Vin (Max) (V)30
Vout (Nom) (V)20
Iout (Max) (A)4.5
Output Power (W)90
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyForward- Active Clamp
Forward- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC2897A  Advanced Current-Mode Active Clamp PWM Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC2897A Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1244 05 Oct 2011
Design files (4)
Title Type Size (KB) Date
PDF 31 05 Oct 2011
PDF 350 05 Oct 2011
ZIP 383 05 Oct 2011
PDF 94 05 Oct 2011

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles