3 - 4.2Vin, 1.35Vout @ 4A, DDR3 LV using the TPS51216

(ACTIVE) PMP6807

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

The PMP6807 reference design uses the TPS51216 to generate a low voltage DRR3 power supply. The VDDQ supply is 1.35V and capable of 4A. The VTT supply is generated using a source/sink LDO that is capable of 0.5A. The design also takes advantage of high performance compact MOSFETs (CSD17313Q2) to achieve efficiency over 90% for most of the load range.

Features
  • Provides all the power rails needed for DDR3 LV memory
  • Operates under single cell Lithium-Ion batter (3.0 - 4.2V) input
  • Very compact design saving required PCB area
  • Supports various sleep modes controlled by a controller
  • Great efficiency of over 93%
  • This design is tested and ready to plug into memory devices

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Bill of Materials (BOM)

Find the complete list of components in this reference design.

Download BOM

Parametrics
 PMP6807.1
(Output Voltage 1)
Vin (Min) (V)3
Vin (Max) (V)4.2
Vout (Nom) (V)1.35
Iout (Max) (A)4
Output Power (W)5.4
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CSD17313Q2  30V N Channel NexFET™ Power MOSFET  MOSFETs  Sample & Buy View Design Kits & Evaluation Modules
TPS51216  DDR2/3/3L/4 Memory Power Solution Synchronous Buck Controller, 2-A LDO, Buffered Reference  Power management  Sample & Buy View Design Kits & Evaluation Modules
TPS51216-EP  Enhanced Product Complete DDR2, DDR3 and DDR3L Memory Power Solution Synchronous Buck Controller  Power management  Sample & Buy Not Available

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
CSD17313Q2 WSON (DQK)| 6 Download -
TPS51216 Download Download
TPS51216-EP Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 2038 15 Aug 2013 4
Selection guides (1)
Title Abstract Type Size (KB) Date Views
PDF 265 18 Jun 2013 26
Design files (4)
Title Abstract Type Size (KB) Date Views
PDF 211 15 Aug 2013 7
ZIP 160 15 Aug 2013 4
PDF 19 15 Aug 2013 4
PDF 56 15 Aug 2013 7

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs