Flybuck Single Isolated SIP Module without Opto, 4.5 - 5.5V input, output: 5V @ 200mA

(ACTIVE) PMP6838

Description & Features

Technical Documents

Support & Community


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

The PMP6838 reference design is pin for pin compatible with industry standard SIP modules. This design uses the TPS55010 to provide an isolated 5V at 1W from a 5V source for noise sensitive systems.


    

TI Devices (1)

Get more information on the TI products in this reference design.

Part Number Name Product Family
TPS55010  2.95V To 6V Input, 2W, Isolated DC/DC Converter with Integrated FETS  Converter (Integrated Switch) 


Technical Documents
User Guides (2)
Title Abstract Type Size (KB) Date Views
PDF 114 29 Aug 2011 235
PDF 1250 29 Aug 2011 225
More Literature (2)
Title Abstract Type Size (KB) Date Views
PDF 28 29 Aug 2011 232
PDF 46 29 Aug 2011 253
Related Tools & Software

Software (1)



Support & Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Wikis

Visit the TI Wiki

Other Support