Quasi Resonant Flyback, 80-440V AC, 12V@0.5A using UCC28600 up to 91% efficiency PMP7019 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP7019 reference design is a wide-input Quasi Resonant Flyback designed for industrial applications. It uses the UCC28600 controller to an isolated 48V/1A output from an 80Vac to 440Vac input range. The quasi-resonant switching of the UCC28600 allows this design to achieve a maximum load efficiency up to 91%.


TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TL431  Adjustable precision shunt regulator  Voltage references  Sample & Buy Not Available
UCC28600  8-pin quasi-resonant flyback green mode controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TL431 Download Download
Download Download
Download -
Download Download
Download Download
Download Download
Download Download
Download -
Download Download
UCC28600 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents
User guides (1)
Title Type Size (KB) Date
PDF 218 30 Aug 2012
Design files (3)
Title Type Size (KB) Date
ZIP 70 30 Aug 2012
PDF 93 30 Aug 2012
PDF 73 30 Aug 2012

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles