4.5V-18Vin, 3.3W Synchronous Step-down Reference Design

(ACTIVE) PMP7026

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

Key Document

Description

The PMP7026 reference design uses the TPS54227 synchronous step-down converter to generate a non-isolated output (3.3V @ 1A). Adaptive on-time D-CAP2 mode provides a fast transient response with no external compensation components.

Features
  • 4.5V to 18V input
  • Fast transient response
  • MOSFET integrated converter
  • Test report available

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Design Guide

Get results faster with test and simulation data that's been verified.

Download Design Guide

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP7026.1
(Output Voltage 1)
Vin (Min) (V)4.5
Vin (Max) (V)18
Vout (Nom) (V)3.3
Iout (Max) (A)1
Output Power (W)3.3
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS54227  4.5V to 18V Input, 2A Synchronous Step-Down Converter  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS54227 Download -
Download Download
Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date
PDF 280 25 Jul 2016
Design files (3)
Title Abstract Type Size (KB) Date
PDF 253 25 Jul 2016
PDF 115 25 Jul 2016
PDF 30 25 Jul 2016

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs