Automotive Power Supply

(ACTIVE) PMP7031

Description & Features

Technical Documents

Support & Community


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

PMP7031 is an automotive dual buck supply with a boost on the input, which enables working down to 3V. It has a low quiesecent current during shutdown and supports various functions needed in an automotive application.


TI Devices (1)

Get more information on the TI products in this reference design.

Part Number Name Product Family
TPS43330-Q1  Automotive Catalog Low Iq, single Boost , dual synchronous Buck controller  Power Management 


Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 1565 09 Jan 2012 230
More Literature (2)
Title Abstract Type Size (KB) Date Views
PDF 28 09 Jan 2012 198
PDF 170 09 Jan 2012 239

Support & Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Wikis

Visit the TI Wiki

Other Support