3-ph E-Meter. Input voltage: 2 and 3 phase; outputs: 16.5V@300mApk, 12V@500mA, 3.3V@100mApk, 1.9V@15

(ACTIVE) PMP7146.1

Description & Features

Technical Documents

Support & Community


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

The PMP7146 has been designed especially for E-meters with PLC (power line communication) on board. The input filter shows high impedance to the PLC transmitter and the controller LM5021 works in constant switching frequency. A settable skip-mode improves the efficiency at light load. Two Bucks and an LDO supply the power to the digital section of the E-meter.


TI Devices (4)

Get more information on the TI products in this reference design.

Part Number Name Product Family
LM5021  AC-DC Current Mode PWM Controller  Controller (External Switch) 
TPS54040  3.5V to 42V Input, 0.5A Step-Down Converter with Eco-Mode  Converter (Integrated Switch) 
TPS62240  2.25MHz 300mA Step-Down Converter in 2x2mm SON/TSOT23 Package  Converter (Integrated Switch) 
TPS76933  Single Output LDO, 100mA, Fixed(3.3V), Low Quiescent Current, Over Current Limitation  Linear Regulator (LDO) 


Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 986 20 Sep 2013 8
More Literature (2)
Title Abstract Type Size (KB) Date Views
PDF 21 20 Sep 2013 6
PDF 102 20 Sep 2013 10

Support & Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Wikis

Visit the TI Wiki

Other Support