PMP7220

Boost Power Supply for Automotive eCall System

PMP7220

Design files

Overview

This design is a buck converter for automotive as well as for non-automotive applications. It delivers an output voltage of 5.0V @ 70mA at an input voltage range of 9-14V. It can withstand input peaks up to 40V.

??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SLVUA35.PDF (915 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLVU845.PDF (595 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SLVRBA8.PDF (88 K)

Detailed schematic diagram for design layout and components

SLVRB22.PDF (57 K)

Detailed schematic diagram for design layout and components

SLVRBA9.PDF (21 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLVRB23.PDF (15 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

SLVUA36.PDF (240 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS540403.5V to 42V Input, 0.5A Step-Down Converter with Eco-Mode

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Test report PMP7220.8 Test Results Jan. 21, 2014
Test report PMP7220 Test Results Jan. 15, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos