RGB-LED driver with microcontroller-based color mixing

(ACTIVE) PMP7247

Description & Features

Technical Documents

Support & Community


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

This design contains three TPS92551 LED-driver modules (buck topology) which can be independently PWM-modulated by a microcontroller for color mixing or dimming. The maximum input voltage is 50V and the circuit offers the possibility, to use several driver boards in master-slave configuration.


    

TI Devices (4)

Get more information on the TI products in this reference design.

Part Number Name Product Family
MSP430G2332  MSP430G2x32, MSP430G2x02 Mixed Signal Microcontroller  MSP430 Ultra-Low Power 16-bit MCUs 
SN74HC125  Quadruple Bus Buffer Gates With 3-State Outputs  Buffer/Driver/Transceiver 
TPS54062  4.7V to 60V Input, 50mA Synchronous Step-Down Converter  Converter (Integrated Switch) 
TPS92551  450mA 23W Constant Current Buck LED Driver Micro-Module  Power Management 


Technical Documents
User Guides (2)
Title Abstract Type Size (KB) Date Views
PDF 36 20 Sep 2013 8
PDF 732 19 Sep 2013 10
More Literature (2)
Title Abstract Type Size (KB) Date Views
PDF 22 19 Sep 2013 11
PDF 208 19 Sep 2013 13
Related Tools & Software

Software (2)



Support & Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Wikis

Visit the TI Wiki

Other Support