90V to 270V AC Input, -12V to +12V/3W Quasi-Resonant Flyback(-12V @ 10mA) PMP7263 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design uses the UCC28600 quasi-resonant flyback controller to generate isolated +12V/250mA and -12V/10mA outputs from a universal AC input. The energy saving features of the UCC28600 minimize power losses at no load and full load conditions. This design is laid out on a 36mm X 46mm printed circuit board.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP7263.1
(Output Voltage 1)
PMP7263.2
(Output Voltage 2)
Vin (Min) (V)8585
Vin (Max) (V)270270
Vout (Nom) (V)12-12
Iout (Max) (A).25.01
Output Power (W)3.12
Isolated/Non-IsolatedIsolatedIsolated
Input TypeACAC
TopologyFlyback- Quasi Resonant
Flyback- DCM
Flyback- Quasi Resonant
Flyback- DCM

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28600  8-pin quasi-resonant flyback green mode controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28600 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2582 03 Apr 2012
Design files (4)
Title Type Size (KB) Date
PDF 65 03 Apr 2012
PDF 233 03 Apr 2012
ZIP 309 03 Apr 2012
PDF 29 03 Apr 2012

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles