Flybuck Single Isolated Power Supply without Opto, 18 - 30V input, 24V @ 100mA Output PMP7315 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP7316 reference design uses the LM5017 to generate a 24V output at 100 mA. The inductor has reinforced isolation and the input voltage range is from 18V to 30V DC.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP7315.1
(Output Voltage 1)
Vin (Min) (V)18
Vin (Max) (V)30
Vout (Nom) (V)24
Iout (Max) (A).1
Output Power (W)2.4
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyFlybuck

TI Devices (3)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5017  7.5-100V Wide Vin, 600mA Constant On-Time Synchronous Buck Regulator  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
LM5018  7.5-100V Wide Vin, 300mA Constant On-Time Synchronous Buck Regulator  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules
LM5019  7.5-100V Wide Vin, 100mA Constant On-Time Synchronous Buck Regulator  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5017 Download Download
Download Download
LM5018 Download Download
Download Download
LM5019 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1468 18 Jan 2012
Design files (2)
Title Type Size (KB) Date
PDF 27 18 Jan 2012
PDF 49 18 Jan 2012

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles