6W Boost Converter Optimized for Low Profile/Small Area

(ACTIVE) PMP7426

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

This single cell Li-Ion battery input boost converter provides a 5.3V output at 1.1A (5.8W). It achieves 90% efficiency at full load and operates at 1MHz. PMP7426 uses the TPS55340 high voltage boost converter.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP7426.1
(Output Voltage 1)
Vin (Min) (V)2.9
Vin (Max) (V)4.2
Vout (Nom) (V)5.3
Iout (Max) (A)1.1
Output Power (W)5.83
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- CCM

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS55340  Integrated, 5-A 40-V Wide Input Range Boost/SEPIC/Flyback DC-DC Regulator  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS55340 Download -
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date
PDF 1196 11 Feb 2013
Design files (2)
Title Abstract Type Size (KB) Date
PDF 15 11 Feb 2013
PDF 23 11 Feb 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs