Boost LED Driver with 12V AC and driving 6LEDS at 320mA PMP7754 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This design uses a 12Vac input which is rectified and fed to a boost DC to DC Converter with constant current feedback loop for driving 6 series LEDs at 0.32A. Also implemented is a simple circuit to decode a dimming signal from a TRIAC. This dimming decoder circuit controls the dimming level of the LEDs.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


Parametrics
 PMP7754.1
(Output Voltage 1)
Vin (Min) (V)12
Vin (Max) (V)12
Vout (Nom) (V)21
Iout (Max) (A).32
Output Power (W)6.72
Isolated/Non-IsolatedNon-Isolated
Input TypeAC
TopologyBuck- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5000  3.1-40V Wide Vin, 2A Current Mode Non-Synchronous Boost Regulator  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5000 Download Download
Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 158 06 Jan 2012
Design files (3)
Title Type Size (KB) Date
ZIP 22 08 May 2013
PDF 92 06 Jan 2012
PDF 179 06 Jan 2012

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles