30V-800V input to 21V@1.5A output, High Voltage Flyback Converter Status: ACTIVE

PMP7760

Description/Features

Technical Documents

Support & Community

Order Now



Description

PMP7760 is a high voltage flyback DC-DC converter with Q100 and D100 qualification. The design includes an external bias supply to withstand 800V. LM5022 used in the circuit has additional features like an error amplifier, precision reference, line under-voltage lockout, cycle-by-cycle current limit, slope compensation, soft-start, external synchronization capability and thermal shutdown.

Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 176 06 Jan 2012 287
More Literature (2)
Title Abstract Type Size (KB) Date Views
PDF 99 06 Jan 2012 188
PDF 101 06 Jan 2012 286

TI Devices (1)

Part Number Name Product Family
LM5022  60V Low Side Controller for Boost and SEPIC  Controller (External Switch) 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
In-Person   15 Mar 2014  -  22 Mar 2014  
In-Person   12 Nov 2013  -  14 Nov 2013  
In-Person   05 Nov 2013  -  07 Nov 2013  
Recorded Content   On Demand  
Recorded Content   On Demand  


See More Training & Events

Customer Tags Help

No Tags are Available for this Part Number

Other Support