Simple Isolated Bias Supply PMP7818 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP7818 reference design is a Flyback which uses a LM5017 and was intended for Communications and Telecom applications. It can generate an Isolated 5 volt output at 0.6 Amps from an input 21.6 to 26.4 Volts DC.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP7818.1
(Output Voltage 1)
Vin (Min) (V)21.6
Vin (Max) (V)26.4
Vout (Nom) (V)5
Iout (Max) (A).6
Output Power (W)3
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyFlybuck

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5017  7.5-100V Wide Vin, 600mA Constant On-Time Synchronous Buck Regulator  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5017 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 338 09 Oct 2012
Design files (2)
Title Type Size (KB) Date
PDF 142 09 Oct 2012
PDF 98 09 Oct 2012

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles