AC Offline Converter Providing 5VDC or 12VDC Output at 2A PMP7883 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The following design, driven by the LM5023, takes an AC input, like the ones located in the common US power outlet, and generates 5V/12V out, 2A DC signal, outputs commonly used for USB connections.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP7883.1
(Output Voltage 1)
PMP7883.2
(Output Voltage 2)
Vin (Min) (V)8585
Vin (Max) (V)265265
Vout (Nom) (V)125
Iout (Max) (A)22
Output Power (W)2410
Isolated/Non-IsolatedIsolatedIsolated
Input TypeACAC
TopologyFlyback- Non SyncFlyback- Non Sync

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5023  AC-DC Quasi-Resonant Current Mode PWM Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5023 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1159 23 Jul 2013
Design files (2)
Title Type Size (KB) Date
PDF 25 23 Jul 2013
PDF 155 23 Jul 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles