18Vin to 20Vin; 53Vout to 84Vout @ 1A; Single-Phase Synchronous Boost Converter PMP7950 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

A single-phase synchronous boost converter that accepts an input voltage of 10.8Vin to 13.2Vin and provides an output of 53Vout to 84Vout capable of delivering 1A.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP7950.1
(Output Voltage 1)
Vin (Min) (V)18
Vin (Max) (V)20
Vout (Nom) (V)84
Iout (Max) (A)1
Output Power (W)84
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5122  3-65V Wide Vin, Current Mode Synchronous Boost Controller with Multiphase Capability  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5122 Download Download
Download -

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1151 10 Sep 2013
Design files (2)
Title Type Size (KB) Date
PDF 108 10 Sep 2013
PDF 135 10 Sep 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles