36Vin to 60Vin; 15Vout @ 0.05A (Non-Isolated) and 15Vout @ 0.35A (Isolated); Flybuck Converter PMP7953 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

A flybuck converter using the LM5017 synchronous buck regulator, which accepts an input voltage of 36Vin to 60Vin and provides two outputs: one non-isolated output of 15Vout capable of supplying 0.05A and an isolated output of 15Vout capable of supplying 0.35A.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP7953.1
(Output Voltage 1)
PMP7953.2
(Output Voltage 2)
Vin (Min) (V)3636
Vin (Max) (V)6060
Vout (Nom) (V)1515
Iout (Max) (A).05.35
Output Power (W).755.25
Isolated/Non-IsolatedNon-IsolatedIsolated
Input TypeDCDC
TopologyFlybuckFlybuck

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5017  7.5-100V Wide Vin, 600mA Constant On-Time Synchronous Buck Regulator  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5017 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 728 22 Oct 2013
Design files (2)
Title Type Size (KB) Date
PDF 101 22 Oct 2013
PDF 108 22 Oct 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles