4.5Vin to 5.5Vin; 80Vout @ 2mA; Coupled Inductor Non-Synchronous Boost Converter

(ACTIVE) PMP7962

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

A coupled inductor non-synchronous boost converter that accepts an input voltage of 4.5Vin to 5.5Vin and provides an output of 80Vout capable of delivering 2mA. This design has a very high output-to-input voltage boost ratio.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP7962.1
(Output Voltage 1)
Vin (Min) (V)4.5
Vin (Max) (V)5.5
Vout (Nom) (V)80
Iout (Max) (A)0
Output Power (W).16
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- Non Sync
Boost- Integrated Switch

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5001  3.1-75V Wide Vin, 1A Current Mode Non-Synchronous Switch Mode Regulator  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5001 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date
PDF 798 10 Sep 2013
Design files (2)
Title Abstract Type Size (KB) Date
PDF 99 10 Sep 2013
PDF 134 10 Sep 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs