Power Solution for an Engineering Equipment Fuel Injector

(ACTIVE) PMP7967

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

The PMP7967 converts a DC input of 6V-42V to an output of 90V at 1.5A.  The design uses four interleaved LM5122 boost controllers with each controller switching at 100kHz. The resulting 4-phase boost converter has a ripple frequency of 400kHz. Freqeucny can also be synchronized to an external signal. Four 330μF aluminum electrolytic capacitors are used at the output to support sudden load current demands in the fuel injector solenoids.

Features
  • 4-phase boost converter with 90V/1.5A output
  • 100kHz switching frequency with 400kHz effective input and output ripples
  • 6V to 42V input voltage range, good for 12V or 24V lead acid batteries
  • 1.32mF total output capacitance to support sudden load demands

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP7967.1
(Output Voltage 1)
Vin (Min) (V)6
Vin (Max) (V)42
Vout (Nom) (V)90
Iout (Max) (A)1.5
Output Power (W)135
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- Non Sync

TI Devices (4)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
CD4017B  CMOS Decade Counter with 10 Decoded Outputs  Specialty Logic  Sample & Buy Not Available
LM5122  3-65V Wide Vin, Current Mode Synchronous Boost Controller with Multiphase Capability  Step-Up (Boost)  Sample & Buy View Design Kits & Evaluation Modules
LMC555  World’s smallest 555 timer with low power, high accuracy and a Fmax of 3MHz  Clock & Timing  Sample & Buy View Design Kits & Evaluation Modules
LP2951  30V, 100mA Micropower Voltage Regulators with Shutdown  Linear Regulator (LDO)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 875 14 Aug 2013 34
Design files (3)
Title Abstract Type Size (KB) Date Views
ZIP 1073 17 Dec 2013 16
PDF 95 14 Aug 2013 21
PDF 210 14 Aug 2013 35

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs