PMP8532

51V@1.25A Automotive Range Sync Boost converter

PMP8532

Design files

Overview

This wide input voltage range boost design operates from an input of 6.5V to 36V and provides two outputs of 51V@1.25A.

Output voltage options PMP8532.1
Vin (Min) (V) 6.5
Vin (Max) (V) 36
Vout (Nom) (V) 51
Iout (Max) (A) 1.25
Output Power (W) 63.75
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Boost- Synchronous
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

SNVU395.PDF (1906 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

SNVR401.PDF (130 K)

Detailed schematic diagram for design layout and components

SNVR402.PDF (105 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM51223-65V Wide Vin, Current Mode Synchronous Boost Controller with Multiphase Capability

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report PMP8532 Test Results Feb. 26, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos