Isolated Auxiliary Flyback for Telecom Apps with 5V @ 300mA & 120V @ 80mA Reference Design PMP8580 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This design is an auxiliary flyback with telecom input range (36..60V) providing two outputs. The two outputs (5.0V @ 300mA and 12.0V @ 80mA) are isolated to the primary side as well as to each other.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP8580.1
(Output Voltage 1)
Vin (Min) (V)36
Vin (Max) (V)60
Vout (Nom) (V)5
Iout (Max) (A).3
Output Power (W)1.5
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyFlyback- CCM

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC3809-1  Economy Primary Side Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC3809-1 Download Download
Download Download
Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 917 19 Sep 2013
Design files (2)
Title Type Size (KB) Date
PDF 33 19 Sep 2013
PDF 133 19 Sep 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles