Automotive dual-buck with pre-boost, 3.3V @ 2.3A and 3.3V @ 1.8A

(ACTIVE) PMP8637.3

Description & Features

Technical Documents

Support & Community


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

This design is an automotive power solution with two synchronous bucks and a pre-boost to keep the output voltage stable during cranking. The bucks provide 3.3V @ 2.3A and 3.3V @ 1.8A, the output of the pre-boost is 7.0V @ 2.1A.


    

TI Devices (1)

Get more information on the TI products in this reference design.

Part Number Name Product Family
TPS43330-Q1  Automotive Catalog Low Iq, single Boost , dual synchronous Buck controller  Power Management 


Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 1340 19 Sep 2013 11
More Literature (2)
Title Abstract Type Size (KB) Date Views
PDF 21 19 Sep 2013 11
PDF 137 19 Sep 2013 12

Support & Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Wikis

Visit the TI Wiki

Other Support