Primary-Side Regulated Flyback with 85-265VAC Input (12V @ 3W) Reference Design PMP8869 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP8869 reference design uses the UCC28700 primary-side regulated flyback controller to generate a 12V/250mA output from a universal AC input. The valley switching of the UCC28700 allows this low-cost design to achieve a maximum load efficiency over 80%; no load losses are less than 30mW. This circuit fits onto a 23mm x 37mm PCB.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP8869.1
(Output Voltage 1)
Vin (Min) (V)85
Vin (Max) (V)265
Vout (Nom) (V)12
Iout (Max) (A).25
Output Power (W)3
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- Quasi Resonant

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28700  Constant-Voltage, Constant-Current PWM With Primary-Side Regulation  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28700 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 2226 17 May 2013
Design files (4)
Title Type Size (KB) Date
ZIP 226 17 May 2013
PDF 124 17 May 2013
PDF 16 17 May 2013
PDF 37 17 May 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles