Isolated CCM Flyback producing 12V@10A Reference Design PMP8906 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The following design is a 60W Flyback which uses the UCC3809 and the UCC39002. It creates a 12V@10A output by employing dual 12V@5A. The system functions in the continuous conduction mode.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP8906.1
(Output Voltage 1)
Vin (Min) (V)51
Vin (Max) (V)57
Vout (Nom) (V)12
Iout (Max) (A)10
Output Power (W)120
Isolated/Non-IsolatedIsolated
Input TypeDC
TopologyFlyback- CCM

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC39002  Advanced 8 Pin Loadshare Controller  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC39002 Download Download
Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1642 19 Jul 2013
Design files (2)
Title Type Size (KB) Date
PDF 202 19 Jul 2013
PDF 90 19 Jul 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles