Primary-Side Regulated Flyback with 85-265VAC Input, high output energy storage for long hold up out
(ACTIVE) PMP8930.3
View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.
Description
The PMP8930 reference design uses the UCC28710 primary-side regulated flyback controller to generate a 20V output from a univeral AC input. a bulk capacitor with slow-charge-fast-discharge circuit is placed at flyback output to provide long hold up time for the following step-down DC-DC stages. TPS54335 is used as the controller and power stage for the main 4V or 12V output. The valley switching of the UCC28710 allows this low-cost design to achieve a maximum load efficiency of 83%; no load losses are less than 70mW.

Cart