Universal 3-phase AC input with 3.3V/0.5A Output Functional Isolation Reference Design

(ACTIVE) PMP9053

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

The PMP9053 reference design uses the UCC28910 primary-side regulated flyback controller with integrated MOSFET to generate a 3.3V/0.5A output from a 3-phase univeral AC input for metering applications.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP9053.1
(Output Voltage 1)
Vin (Min) (V)85
Vin (Max) (V)265
Vout (Nom) (V)3.3
Iout (Max) (A).5
Output Power (W)1.65
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- Quasi Resonant

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28910  700V Flyback Switcher with Constant-Voltage Constant-Current and Primary-side Control  Offline and Isolated DC/DC Controllers and Converters  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 1300 18 Sep 2013 20
Design files (3)
Title Abstract Type Size (KB) Date Views
ZIP 188 18 Sep 2013 12
PDF 98 18 Sep 2013 38
PDF 88 18 Sep 2013 77


Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki