120VAC Input 5V/200mA Flyback Converter With BJT Switch Reference Design PMP9059 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design creates a 5V at 200mA from a 120VAC Input. This supply is to designed to fit into a very small volume with approximately 10mm total height. The UCC28720 primary side controller with a BJT power switch provides a low cost design. A TPS71433 is also used to provide an additional 3.3V rail. It is important to note the outputs are only functionally (not for safety) isolated from the input.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP9059.1
(Output Voltage 1)
Vin (Min) (V)85
Vin (Max) (V)132
Vout (Nom) (V)5
Iout (Max) (A).2
Output Power (W)1
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- Quasi Resonant
Flyback- DCM
Flyback- Non Sync

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS714  80mA, 10V, Quiescent Current 3.0μA, LDO Linear Regulator in SC70 or SON2x2  Power management  Sample & Buy View Design Kits & Evaluation Modules
UCC28720  Constant-Voltage, Constant-Current Controller with Primary-Side Regulation for Bipolar Power Devices  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
UCC28720 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1050 13 Sep 2013
Design files (4)
Title Type Size (KB) Date
PDF 159 13 Sep 2013
ZIP 163 13 Sep 2013
PDF 79 13 Sep 2013
PDF 111 13 Sep 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles