Primary-Side Regulated Flyback for Universal AC Input and 16V/0.25A Output Reference Design

(ACTIVE) PMP9061

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

The PMP9061 reference design uses the UCC28910 primary-side regulated flyback controller with integrated MOSFET to generate a 16V/0.25A output from an univeral AC input. 80% efficiency is achieved at full load and less than 200mW power consumption is observed during no load condition.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP9061.1
(Output Voltage 1)
Vin (Min) (V)85
Vin (Max) (V)265
Vout (Nom) (V)16
Iout (Max) (A).25
Output Power (W)4
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- DCM

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28910  700V Flyback Switcher with Constant-Voltage Constant-Current and Primary-side Control  Offline and Isolated DC/DC Controllers and Converters  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 1063 22 Oct 2013 18
Design files (3)
Title Abstract Type Size (KB) Date Views
ZIP 198 22 Oct 2013 14
PDF 100 22 Oct 2013 67
PDF 94 22 Oct 2013 24


Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki