Universal AC-DC Buck converter using UCC28710

(ACTIVE) PMP9087

Description & Features

Technical Documents

Support & Community


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

The PMP9087 reference design uses Buck converter to convert universal AC input voltage (85Vac to 265Vac) to a 12V/200mA DC output with UCC28710 controller. High efficiency and circuit simplicity is achieved with quasi-resonant valley-switching operation and the utilization of Buck topology.


    

TI Devices (1)

Get more information on the TI products in this reference design.

Part Number Name Product Family
UCC28710  Constant-Voltage, Constant-Current PWM Controller with Primary-Side Regulation  AC/DC and Isolated DC/DC Power Supply 


Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 1048 12 Sep 2013 14
More Literature (2)
Title Abstract Type Size (KB) Date Views
PDF 97 12 Sep 2013 13
PDF 99 12 Sep 2013 19

Support & Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Wikis

Visit the TI Wiki

Other Support