Low Cost Buck Provides 24V@2A from 32Vin for Wireless Base Station Reference Design PMP9103 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This hysteretic buck converter delivers greater than 97% efficiency, low cost and small area. Additional benefits are very low output ripple voltage and excellent load transient response.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  




Parametrics
 PMP9103.1
(Output Voltage 1)
Vin (Min) (V)22
Vin (Max) (V)32
Vout (Nom) (V)24
Iout (Max) (A)2
Output Power (W)48
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Non Sync

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5085  4.5-75V Wide Vin, Constant On-Time Non-Synchronous PFET Buck Controller  Step-down (buck)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5085 Download Download
Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 1041 15 Dec 2013
Design files (3)
Title Type Size (KB) Date
PDF 47 18 Dec 2013
PDF 96 15 Dec 2013
PDF 24 15 Dec 2013

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles