Ultra Wide Input Voltage Range AC-DC Buck Converter using UCC28910 Reference Design

(ACTIVE) PMP9176

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

The PMP9176 reference design uses Buck converter to convert ultra wide AC input voltage (50Vac to 275Vac) to a 9V/1.1W DC output with UCC28910 controller. Circuit simplicity is achieved with quasi-resonant valley-switching operation and the utilization of Buck topology.

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP9176.1
(Output Voltage 1)
Vin (Min) (V)50
Vin (Max) (V)275
Vout (Nom) (V)9
Iout (Max) (A).12
Output Power (W)1.1
Isolated/Non-IsolatedIsolated
Input TypeAC
TopologyFlyback- DCM

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
UCC28910  700V Flyback Switcher with Constant-Voltage Constant-Current and Primary-side Control  Offline and Isolated DC/DC Controllers and Converters  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 1648 19 Nov 2013 59
Design files (3)
Title Abstract Type Size (KB) Date Views
ZIP 177 19 Nov 2013 20
PDF 100 19 Nov 2013 31
PDF 85 19 Nov 2013 111


Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki