LM27403 Step-Down Regulator Delivering 1.8V at 30A Reference Design

(ACTIVE) PMP9254

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

PMP9254 is a single-phase synchronous switching regulator accepting an input voltage range of 4.5Vin to 20Vin and providing an output voltage of 1.8Vout capable of supplying 30A of current. This design features an especially high power density (1.8Vout @ 30A in a 20mm x 15mm board) with single-sided component mounting.

Features
  • Tiny regulator footprint of 20 mm x 15 mm (0.8" x 0.6")
  • Wide input voltage operating range of 3 V to 20 V, 30A output current
  • 600-kHz switching frequency, synchronizable to an external clock signal up to 1.2 MHz
  • High conversion efficiency: 91% at 1.8 V, 30 A
  • Inductor DCR current sensing with remote BJT thermal compensation

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


  




Parametrics
 PMP9254.1
(Output Voltage 1)
Vin (Min) (V)4.5
Vin (Max) (V)20
Vout (Nom) (V)1.8
Iout (Max) (A)30
Output Power (W)54
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBuck- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM27403  3-20V, Voltage Mode Synchronous Buck Controller with Temperature-Compensated DCR Current Sensing  Step-Down (Buck)  Sample & Buy View Design Kits & Evaluation Modules

Technical Documents

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

User guides (2)
Title Abstract Type Size (KB) Date Views
PDF 2433 16 Oct 2013 357
PDF 520 19 Sep 2013 17
Design files (2)
Title Abstract Type Size (KB) Date Views
PDF 102 19 Sep 2013 26
PDF 107 19 Sep 2013 29
Related Tools & Software

Software (1)




Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki