Isolated quad-output Fly-Buck Bias for PLC applications Reference Design PMP9409 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

The PMP9409 reference design is an 4-output isolated Fly-Buck power supply for PLC applications. It takes 24V nominal input and provides 4 isolated sets of (+15V) bias voltage, Each rail has a load of 30mA. Each set of rails is generated from one single transformer windings on the secondary side. A compact solution size is achieved (56x43mm). The design features the LM5017 synchronous buck converter configured as a Fly-Buck regulator. With the benefit of primary side regulation, the supply has the outputs regulated without the opto-coupler or additional transformer winding. The LM5017 has a wide Vin range which is up to 100V and 600mA output current capability with integrated switch FETs. The input voltage to the reference board can be loosely regulated with a range of 17V to 36V.

Features
  • Four isolated outputs, 4x(+15V@30mA)
  • Fly-Buck converter design, primary side regulation, compact solution for multiple isolated output supply
  • Wide input voltage range  of 17V to 36V
  • 85% peak efficiency.
  • LM5017 sync buck regulator, up to 100V wide Vin range, 600mA capability
  • This circuit board is tested, and the design files and test report are included.

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
LM5017  7.5-100V Wide Vin, 600mA Constant On-Time Synchronous Buck Regulator  Offline & isolated DC/DC controllers & converters  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
LM5017 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 615 04 Mar 2015
Design files (3)
Title Type Size (KB) Date
ZIP 40 04 Mar 2015
PDF 28 04 Mar 2015
PDF 97 04 Mar 2015

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles