PMP9548A

Skylake Volume Power Reference Design

PMP9548A

Design files

Overview

PMP9548A reference design provides a complete Skylake platform system power featuring the TPS650830 6 channel PMIC.

Features
  • Small Solution Size
  • Lower System BOM Cost
  • VCCIO Decay Mode Support
  • Power Good and Sequencing for Expandable Discretes
  • Power Path Monitoring
  • Board Temperaure Monitoring
Personal electronics
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDRCO4.PDF (799 K)

Detailed schematic diagram for design layout and components

TIDRCO5.PDF (231 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRCO6.PDF (565 K)

Detailed overview of design layout for component placement

TIDC886.ZIP (10424 K)

Design file that contains information on physical board layer of design PCB

TIDRCO7.PDF (4405 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Multi-channel ICs (PMICs)

TPS650830Programmable mid-input voltage range Power Management IC (PMIC) for Skylake processors

Data sheet: PDF | HTML
Load switches

TPS229613.5-V, 6-A, 7mΩ load switch with output discharge

Data sheet: PDF | HTML
Load switches

TPS229695.5-V, 6-A, 4.4-mΩ load switch with output discharge

Data sheet: PDF | HTML
Power blocks

CSD87381P30-V, N channel synchronous buck NexFET™ power MOSFET, 3 mm x 2.5 mm LGA, 15 A

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Technical article An efficient, flexible, single-chip power solution for Skylake processors PDF | HTML Jun. 01, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos