Backup Power Solution Using Supercap with TPS61030 for Data Concentrator Circuit Reference Design PMP9755 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

This reference design delivers a backup power circuit using a supercap with the boost converter TPS61030. In the low-power system that requires a backup switchover circuit at system's failure, a supercap together with TPS61030 could provide sufficient power to maintain data communication prior to the whole system's complete shutdown.

Features
  • Single Super Capacitor to Power RF Module
  • Extended System Operation Time
  • Seamless Transition Between Main Power and Capacitor Power
  • This Circuit is Tested on an Evaluation Board

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP9755.1
(Output Voltage 1)
Vin (Min) (V)528
Vin (Max) (V)6
Vout (Nom) (V)5
Iout (Max) (A).5
Output Power (W)2.5
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- Synchronous

TI Devices (2)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TL431  Adjustable precision shunt regulator  Voltage references  Sample & Buy Not Available
TPS61030  1.8Vin, 4-A Switch, 96% Efficient Boost Converter w/20µA Iq in TSSOP-16  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TL431 Download Download
Download Download
Download -
Download Download
Download Download
Download Download
Download Download
Download -
Download Download
TPS61030 Download Download
Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 609 13 Oct 2014
Design files (6)
Title Type Size (KB) Date
ZIP 457 20 Oct 2014
ZIP 1954 20 Oct 2014
PDF 431 20 Oct 2014
PDF 93 20 Oct 2014
PDF 83 20 Oct 2014
PDF 151 20 Oct 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles