Energy Storage Circuit for Uninterrupted Power Supply and Extending Alkaline Battery Lifetime PMP9771 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


See the Important Notice and Disclaimer covering reference designs and other TI resources.


Description

An alkaline battery and a boost converter are usually used to power the load system which requires high voltage, such as the motor driver in insulin pump. In this reference design, a lithium polymer battery is added to the output of the boost converter to absorb the pulse load current and extend the alkaline battery lifetime. The designed circuit also benefits uninterrupted power supply when the alkaline battery is out of charge.

Features
  • Extend the alkaline battery lifetime
  • Uninterrupted power supply for important load
  • Support low output current capability boost converter
  • This circuit is tested on an evaluation board

See the Important Notice and Disclaimer covering reference designs and other TI resources.


  



Schematic/Block Diagram

Quickly understand overall system functionality.

Download Schematic

Test Data

Get results faster with test and simulation data that's been verified.

Download Test Data

Design Files

Download ready-to-use system files to speed your design process. Get Viewer.

Download Design Files


Parametrics
 PMP9771.1
(Output Voltage 1)
Vin (Min) (V).7
Vin (Max) (V)3.2
Vout (Nom) (V)4
Iout (Max) (A).15
Output Power (W).6
Isolated/Non-IsolatedNon-Isolated
Input TypeDC
TopologyBoost- Synchronous

TI Devices (1)

Order samples, get tools and find more information on the TI products in this reference design.

Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
TPS61220  Low Input Voltage, 0.7V Boost Converter with 5.5μA Quiescent Current  Step-up (boost)  Sample & Buy View Design Kits & Evaluation Modules

CAD/CAE symbols

Part # Package | Pins CAD File (.bxl) STEP Model (.stp)
TPS61220 Download Download

Texas Instruments and Accelerated Designs, Inc. have collaborated together to provide TI customers with schematic symbols and PCB layout footprints for TI products.

Step 1: Download and install the free download.

Step 2: Download the Symbol and Footprint from the CAD.bxl file table.


Technical Documents

See the Important Notice and Disclaimer covering reference designs and other TI resources.

User guides (1)
Title Type Size (KB) Date
PDF 736 15 Dec 2014
Design files (5)
Title Type Size (KB) Date
ZIP 675 19 Dec 2014
ZIP 4929 19 Dec 2014
PDF 297 19 Dec 2014
PDF 80 19 Dec 2014
PDF 56 19 Dec 2014

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles