LDO, Buck/Boost, 2 Sync Buck, Sync Boost Reference Design Status: ACTIVE

PR038

Description/Features

Technical Documents

Support & Community

Order Now



Description

LDO, Buck/Boost, 2 Sync. Buck, Sync. Boost with Vin 2.7-4.2 V LiION or 4.5-6.5 V adapter. Multiple output voltages of 1.5 V, 2.5 V, 3.3 V and 8 V. The total output power is 5.5 W.

Order Now
Part Number Status Price (US$)

PR038:
LDO, Buck/Boost, 2 Sync Buck, Sync Boost Reference Design

ACTIVE Free  
TI Devices
Part Number Name Product Family
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
BQ2057  Low Dropout Linear 1-cell Li-Ion Charge Controller with AutoCompTM, 4.1V  Battery Management 
BQ2057C  Low Dropout Linear 1-cell Li-Ion Charge Controller with AutoCompTM, 4.2V  Battery Management 
BQ2057T  Low Dropout Linear 2-cell Li-Ion Charge Controller with AutoCompTM, 8.2V  Battery Management 
BQ2057W  Low Dropout Linear 2-cell Li-Ion Charge Controller with AutoCompTM, 8.4V  Battery Management 
TPS62000  Adjustable, 600-mA, 95% Efficient Step-Down Converter  DC/DC Converter (Integrated Switch) 
TPS62004  1.5-V Output, 600-mA, 95% Efficient Step-Down Converter in MSOP-10  DC/DC Converter (Integrated Switch) 
TPS62006  2.5-V Output, 600-mA, 95% Efficient Step-Down Converter in MSOP-10  DC/DC Converter (Integrated Switch) 
UCC29421  High Frequency, Multimode Synchronous Controller  DC/DC Controller (External Switch) 
UCC39421  High Frequency, Multimode Synchronous Controller  DC/DC Controller (External Switch) 
Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support