Stellaris® AC Induction Motor Reference Design Kit Status: ACTIVE

RDK-ACIM

Description/Features

Technical Documents

Support & Community

Order Now



Description

View  View RDK_ACIM

The Stellaris® AC Induction Motor Reference Design Kit (RDK) contains all the necessary hardware and software for you to design, develop, and integrate your AC induction motor applications. The AC Induction Motor RDK combines the strength and flexibility of Stellaris microcontrollers with Fairchild Semiconductor's power modules to create an advanced variable speed AC motor control design that has been carefully engineered for performance, cost, and flexibility. AC induction motors are particularly suited for use in major home appliances (refrigerators, dishwashers, washing machines, and dryers), residential and light commercial HVAC systems, and three-phase industrial motor drives.

Features

The AC Induction Motor Reference Design Kit contains Luminary Micro's new feature-rich Stellaris LM3S818 microcontroller designed for motion control applications, Fairchild Semiconductor's FSBS10CH60 power module, a Selni three-phase appliance AC motor, a graphical control program for Windows, and accompanying cables, source code, and documentation. The ACIM RDK takes advantage of the integrated features of the Stellaris microcontroller and the processing power of the ® Cortex-M3 core to implement both sine wave control and energy-efficient space vector modulation control. The graphical control program allows you to experiment with varying drive parameters and observe the effect on motor performance.

The AC Induction Motor Reference Design Kit includes the following product features:

  • Source code for main control algorithms including space-vector modulation and sine control
  • Advanced motor control for three-phase and single-phase AC induction motors
  • Accelerated integration process through a flexible platform
  • Active braking circuit
  • Active in-rush control circuit
  • Easily change line filter, bus capacitors, and JTAG interface
  • Accurate current sensing using split low-side current sensing
  • Several isolated control input options including:
    • Virtual COM port through integrated USB port
    • Windows GUI application for configuration, control, and monitoring
    • Logic-level serial port
    • Speed potentiometer and mode switch
    • Speed and position monitoring using quadrature encoder/tachometer input
  • Electrically isolated JTAG port for software debugging
  • Bootloader for firmware upgrades over serial port

Kit Contents

The AC Induction Motor Reference Design Kit ships with everything needed to evaluate AC induction motor control including:

  • Main control circuit board with a factory-installed heatsink
  • 3-phase Selni appliance AC motor (0-20000 rpm)
  • Power cables
  • USB cable
  • Graphical control program for Windows™ on CD
  • Design Kit CD containing Quickstart Guide, User’s Manual, Software Reference Manual, source code, BOM, schematics, and Gerber files

For the latest versions of Stellaris software, firmware and kit CDs, click on this link:



Order Now
Part Number Texas Instruments Authorized Distributors Status Price (US$)

RDK-ACIM:
Stellaris® AC Induction Motor Reference Design Kit


ACTIVE $379.00  
Contact a Distributor  
Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 4170 10 Jan 2012
User Guides (2)
Title Abstract Type Size (KB) Date Views
PDF 675 04 Nov 2009 0
PDF 214 22 Feb 2008 0
White Papers (1)
Title Abstract Type Size (KB) Date Views
PDF 179 17 Sep 2010 0
More Literature (3)
Title Abstract Type Size (KB) Date Views
PDF 2367 12 Dec 2011 0
PDF 1391 08 Dec 2009 0
PDF 106 07 Jul 2009 0
Name Part Number Software Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
CD Kit for RDK-ACIM  RDK-ACIM-CD  Application Software 
Keil debug interface DLL  LMIDK-AGDI  Application Software 
RDK-ACIM Firmware Development Package  SW-RDK-ACIM  Application Software 
RDK-ACIM GUI  SW-RDK-ACIM-GUI  Application Software 
Serial Flash Loader  SERIAL_FLASH_LOADER  Application Software 
Stellaris® FTDI driver  LM_FTDI_DRIVER  Application Software 
Stellaris® Flash Programmer, GUI and command line  LMFLASHPROGRAMMER  Application Software 
StellarisWare® Complete (all boards, all components)  SW-LM3S  Application Software 
StellarisWare® Driver Library Standalone Package  SW-DRL  Application Software 
StellarisWare® Graphics Library Standalone Package  SW-GRL  Application Software 
StellarisWare® USB Library Standalone Package  SW-USBL  Application Software 
StellarisWare® Windows-side USB examples  SW-USB-WIN  Application Software 
StellarisWare® embedded USB drivers  SW-USB-WINDRIVERS  Application Software 
CAD Libraries for Stellaris MCU packages  STELLARIS_PCB_LIB  Application-Specific Libraries 
Raw dimensional data necessary for CAD software  STELLARIS_PLB_LIB  Application-Specific Libraries 
Stellaris® Schematic Part Library for Altium (referenced in AN01256)  LM_PARTLIBRARY_ALTIUM  Application-Specific Libraries 
Stellaris® Schematic Part Library for OrCAD (referenced in AN01256)  LM_PARTLIBRARY_ORCAD  Application-Specific Libraries 
Stellaris® Schematic Part Library for PADS Logic (referenced in AN01256)  LM_PARTLIBRARY_PADSLOGIC  Application-Specific Libraries 
Part Number Name Product Family
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
LM3S818  Stellaris Microcontroller  Stellaris® ARM® Cortex™-M-based MCUs 
Support and Community

Customer Tags Help

Most Popular Tags for RDK-ACIM:

View All Tags