Stellaris® Brushed DC (BDC) Motor Reference Design Kit Status: ACTIVE

RDK-BDC

Description/Features

Technical Documents

Support & Community

Order Now



Description

View  View RDK_BDC

The Stellaris Brushed DC Motor Control Module with CAN (RDK-BDC) offers a variable speed control for 12 V brushed DC motors at up to 40 A continuous current. The motor control module includes high performance Controller Area Network (CAN) connectivity and a rich set of control options and sensor interfaces, including analog and quadrature encoder interfaces. The high-frequency PWM on the BDC module enables DC motors to run smoothly and quietly over a wide speed range. The module uses highly optimized software and a powerful 32-bit Stellaris microcontroller to implement open-loop speed control as well as closed-loop control of speed, position, or motor current.

Features

The Stellaris MDL-BDC is powered by the Stellaris LM3S2616 microcontroller, featuring CAN and advanced motion control capabilities. While the LM3S2616 offers 128 KB of integrated single-cycle Flash memory, the preprogrammed factory source code that ships with the MDL-BDC compiles to less than 16 KB. The LM3S2616 microcontroller's robust combination of features, along with the efficient and deterministic performance of the Cortex™-M3 core, positions the modules into a wide variety of consumer and industrial applications, including factory automation devices and systems, mobile robots, household appliances, pumping and ventilation systems, and electric wheelchairs and mobility devices. The RDK-BDC includes the following product features:
  • Quiet control of brushed DC motors
    • 15 kHz PWM frequency
  • Two options for Speed control
    • Industry-standard R-C servo type (PWM) interface
    • Controller Area Network (CAN) interface
  • CAN communication
    • Full configurability of module options
    • Real-time monitoring of current, voltage, speed, and other parameters
    • Load firmware over CAN
  • Limit switch inputs for forward and reverse directions
  • Status LED indicates Run, Direction, and Fault conditions
  • Motor brake/coast selector
  • Quadrature encoder input (QEI) and analog input
  • Color-coded screw terminals for all power wiring

Kit Contents

The RDK ships with everything needed to evaluate BDC motor control including:

  • MDL-BDC motor control module
  • Mabuchi RS-555PH-5255 Brushed DC Motor (rated 5000 RPM, 12 V, 3 A)
  • Universal input wall power supply
  • BDC CAN console based on EK-LM3S2965 Evaluation Kit
  • CAN cable and terminator
  • USB cable
  • Adapter cable for ARM JTAG/SWD fine-pitch header
  • Ribbon cable for ARM JTAG/SWD
  • Reference design kit CD

For the latest versions of Stellaris software, firmware and kit CDs, click on this link:



Order Now
Part Number Texas Instruments Status Price (US$)

RDK-BDC:
Stellaris® Brushed DC (BDC) Motor Reference Design Kit

ACTIVE  
Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 4218 10 Jan 2012
User Guides (2)
Title Abstract Type Size (KB) Date Views
PDF 562 09 Feb 2010 0
PDF 1096 08 Feb 2010 0
White Papers (1)
Title Abstract Type Size (KB) Date Views
PDF 179 17 Sep 2010 0
More Literature (2)
Title Abstract Type Size (KB) Date Views
PDF 137 30 Mar 2010 0
PDF 530 08 Feb 2010 0
Name Part Number Software Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
Kit CD for RDK-BDC  RDK-BDC-CD  Application Software 
RDK-BDC Firmware Development Package  SW-RDK-BDC  Application Software 
Serial Flash Loader  SERIAL_FLASH_LOADER  Application Software 
Stellaris® FTDI driver  LM_FTDI_DRIVER  Application Software 
Stellaris® Flash Programmer, GUI and command line  LMFLASHPROGRAMMER  Application Software 
StellarisWare® Complete (all boards, all components)  SW-LM3S  Application Software 
StellarisWare® Driver Library Standalone Package  SW-DRL  Application Software 
StellarisWare® Graphics Library Standalone Package  SW-GRL  Application Software 
StellarisWare® USB Library Standalone Package  SW-USBL  Application Software 
StellarisWare® Windows-side USB examples  SW-USB-WIN  Application Software 
StellarisWare® embedded USB drivers  SW-USB-WINDRIVERS  Application Software 
CAD Libraries for Stellaris MCU packages  STELLARIS_PCB_LIB  Application-Specific Libraries 
Raw dimensional data necessary for CAD software  STELLARIS_PLB_LIB  Application-Specific Libraries 
Stellaris® Schematic Part Library for Altium (referenced in AN01256)  LM_PARTLIBRARY_ALTIUM  Application-Specific Libraries 
Stellaris® Schematic Part Library for OrCAD (referenced in AN01256)  LM_PARTLIBRARY_ORCAD  Application-Specific Libraries 
Stellaris® Schematic Part Library for PADS Logic (referenced in AN01256)  LM_PARTLIBRARY_PADSLOGIC  Application-Specific Libraries 
Part Number Name Product Family
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
LM3S2616  Stellaris Microcontroller  Stellaris® ARM® Cortex™-M-based MCUs 
Support and Community

Customer Tags Help

Most Popular Tags for RDK-BDC:

View All Tags